IESNA:LM-63-2002
[TEST]P1505076
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-87)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-2436-MV-L8C5-U-A-04-WHGL-PS (3000K_L36_Wide_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 2436 LIGHT ENGINE, DOMIC WHITE SHADE, WIDE DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 36,000 LUMENS
[LAMP]
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]34098
TILT=NONE
1 -1 1 37 1 1 1 -1.366667 -1.366667 0
1 1 237.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
16764.6 16746.5 16744.2 16697.7 16608.1 16526.4 16441.3 16282.5 16076 15850.2
15619.9 15353.3 15025.4 14642 14160.9 13249.9 12124.5 10697.3 9109 7474.1
5900.6 4559.6 3421.7 2333.7 1403.4 1024.5 881.5 771.5 702.3 663.7
627.4 585.4 520.7 436.8 324.5 171.3 0
